Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
111-5
Product Category | Pliers | Plier Type | Pliers | Overall Length(mm) | 135 |
---|---|---|---|---|---|
With or without Spring | Available | Aperture of Opening(mm) | 0–30 | Mouth Depth(mm) | 23 |
Mass(g) | 180 | Main body: option | Main Body | JAN Code | 4545301007823 |
Features | Can be used in various places such as repair factories, construction sites, and general households. |