Machine Taper Pin Reamer TPRT (SKH51) (TPRT5-MT1)

Machine Taper Pin Reamer TPRT (SKH51) TPRT5-MT1

Product Details:

Manufacturer part number: TPRT5-MT1

Brand: TAIYO-TOOL

Price: 124.39

Delivery time: 6 Days


Technical Data:

Blade Length: 87 mm

Tip diameter: 4.9

Large End Diameter: 6.44

Handle No.: MT1

Overall Length: 165 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPRT5-MT1

Part Number
TPRT5-MT1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Length
(mm)
Tip diameter Large End Diameter Handle No. Overall Length
(mm)
Handle length
(mm)
Number of flutes Nominal Dimensions

124.39 €

1 6 Days 874.96.44MT116565.565

Loading...

  1. 1

Basic information

Shank Type Morse Taper Shank Coating Y/N N/A Groove Shape Straight
Base Blade Y/N N/A

This page is Machine Taper Pin Reamer TPRT (SKH51), part number TPRT5-MT1.
You can find the detail information about specifications and dimensions on part number TPRT5-MT1.

Variation of this product

Part Number
TPRT13-MT2
TPRT14-MT2
TPRT15-MT2
TPRT50-MT4
TPRT6-MT1
TPRT7-MT1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade Length
(mm)
Tip diameter Large End Diameter Handle No. Overall Length
(mm)
Handle length
(mm)
Number of flutes Nominal Dimensions

239.81 €

1 6 Days 19412.8616.74MT229578.5813

285.01 €

1 6 Days 19413.8617.74MT229578.5814

324.65 €

1 6 Days 23414.8419.52MT233578.5815

2,977.38 €

1 6 Days 35149.556.52MT45251231450

135.51 €

1 6 Days 995.97.88MT118065.566

151.50 €

1 6 Days 1196.99.28MT120065.567

Tech Support