Manufacturer part number: L171.35-4025-15
Brand: SANDVIK
Price: 222.24 €
Delivery time: 8 Days
Cutting Direction: Left-hand
Shank height: 40 mm
Shank width: 25 mm
Function Width: 28.7 mm
Function Height: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L171.35-4025-15
Part Number
|
---|
L171.35-4025-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Function Length (mm) | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|
222.24 € | 1 | 8 Days | Left-hand | 40 | 25 | 28.7 | 40 | 200 | 609-7464 |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / Profiling / Chamfer | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -6 | Blade Inclination Angle(°) | -7 |
Lead Angle(°) | -3 | Cutting Angle(°) | 93 | Clearance angle(°) | 0 |
Dimension L3(mm) | 38 | Tip Size | 15 | iC | 1/2 |
Gauge Chip | DNMG 15 06 08 |
This page is Shank Tool Bit T-Max P Lever Clamp PDJNR / L, part number L171.35-4025-15.
You can find the detail information about specifications and dimensions on part number L171.35-4025-15.
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Function Width(mm)
Function Height(mm)
Function Length(mm)
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R171.35-4025-15 |
R171.35-5032-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Function Length (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
222.24 € | 1 | 8 Days | Right-hand | 40 | 25 | 28.7 | 40 | 200 | - | ||
239.19 € | 1 | 8 Days | Right-hand | 50 | 32 | 35 | 50 | 225 | - |