Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | O.D./ I.D. (For Threading) | Pitch (for Threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.62 € | 10 | 8 Days | Right-hand | Outer Diameter | 5.50 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 4.13 | 0.79 | ||
50.34 € | 10 | 6 Days | Right-hand | Outer Diameter | 0.50 mm | 3.97 | 16 | 3/8 | GC1125 | 4.4 | 0.37 | 0.08 | ||
68.53 € | 10 | 6 Days | Right-hand | Outer Diameter | 1.50 mm | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.12 | 0.22 | ||
72.30 € | 10 | 8 Days | Right-hand | Outer Diameter | 1.50 mm | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.12 | 0.22 | ||
69.03 € | 10 | 6 Days | Right-hand | Outer Diameter | 5.50 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 4.13 | 0.79 | ||
71.62 € | 10 | 8 Days | Right-hand | Outer Diameter | 3.50 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 2.62 | 0.49 | ||
72.84 € | 10 | 8 Days | Right-hand | Outer Diameter | 4.00 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 3.00 | 0.56 | ||
109.91 € | 10 | 8 Days | Right-hand | Outer Diameter | 2.50 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 1.87 | 0.36 | ||
109.91 € | 10 | 8 Days | Right-hand | Outer Diameter | 3.00 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 2.25 | 0.42 | ||
71.62 € | 10 | 8 Days | Right-hand | Outer Diameter | 5.50 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 3.54 | 0.40 | ||
111.59 € | 10 | 6 Days | Right-hand | Outer Diameter | 2.50 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 1.59 | 0.16 | ||
109.91 € | 10 | 8 Days | Right-hand | Outer Diameter | 3.00 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 1.98 | 0.19 |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Breaker Use | Finish | Screw Types (for threading) | ISO Meter 60° |
Configure
Basic Attributes
Cutting Direction
Pitch (for Threading)
s (Chip Thickness)(mm)
Tip Size
Diameter of Inscribed Circle iC
Material type
Fixing hole diameter d1(mm)
Theoretical screw height HA(mm)
Difference in Screw Height HB(mm)
Type
O.D./ I.D. (For Threading)
Filter by standard shipping days
Optional Attributes