Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Product Type | Adhesive Tape | Color | White Type | Length(m) | 50 |
---|---|---|---|---|---|
Thickness(mm) | 0.18 | Adhesiveness | 9.81N/25mm | Tensile Strength | 1814.2N/25mm |
Holding Force | 0.5 mm/30 min | Rewinding Force | 7.75N/25mm | Features | Uses polyester film with longitudinal glass fiber reinforcement. Tape with excellent tensile strength. |
Application | For tying and packing of heavy objects. | Stretch | 8% | Base Materials | Polyester + Glass Fiber |
Amount Of Content | 1 Roll |