No.600V Cloth Tape

No.600V Cloth Tape
  • Volume Discount
A new cloth tape for packaging, designed with high quality and low cost in mind.
[Features]
· A cloth tape that is both flexible and easy to cut by hand.
· A tape with excellent workability, and the available widths have been standardized according to their applications.
· Can be used for a wide range of packaging, from light to heavy goods.
[Applications]
· Sealing and packaging cardboard boxes, plastic cases, oil drums, etc.
· Heavy packaging that requires adhesives.
· For moving house, deliveries, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N60XV01

Part Number
N60XV01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

4.05 €

1 Available 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Brown-based Width(mm) 25
Length(m) 25 Thickness(mm) 0.22 Color Details Brown
Adhesiveness 3.80N/10mm Tensile Strength 44.0N/10mm Tac Ball No.32
Expanding Power 2.1N/10mm Holding Force(mm) 0.1 Features A new cloth tape in response to requests for cost reductions. Combining supple and outstanding hand properties and excellent workability, a standardized wide-sized tape to meet the needs of each application.
Application Can be used for a wide range of packaging applications, from lightweight to heavy items. Base Material Thickness(mm) 0.14 Extensibility 9.0%
Amount Of Content 1 Roll

This page is No.600V Cloth Tape, part number N60XV01.
You can find the detail information about specifications and dimensions on part number N60XV01.

Tech Support