End Mill for Copper Work, 4-Flute CU4 (CU4020)

End Mill for Copper Work, 4-Flute CU4 CU4020

Product Details:

Manufacturer part number: CU4020

Brand: NACHI(FUJIKOSHI)

Price: 52.64

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 2 φ

Blade length (ℓ): 5 mm

Shank diameter (d): 4 mm

Overall Length (L): 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CU4020

Part Number
CU4020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

52.64 €

1 6 Days 25440

Loading...

  1. 1

Basic information

work material Aluminum / Copper Number of flutes(sheet) 4 Type Square
Coating CrN Machining Application Side / Groove Torsion Angle (θ) Standard Helix (30˚ to 40˚)
Shank diameter tolerance h6 Torsion Angle details(°) 30

Tech Support