Manufacturer part number: CNGA120408T015256050
Brand: SANDVIK
Price: 30.55 €
Delivery time: 6 Days
work material: High Hardness Material
Nose R: 0.8
s (Chip Thickness): 4.76 mm
Tip Size: 12
Diameter of Inscribed Circle iC: 0.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CNGA120408T015256050
Part Number
|
---|
CNGA120408T015256050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Nose R | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Blade tip processing | Negative land width (mm) | Negative land angle (°) | Cutting Width (mm) | Other Nose R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.55 € | 10 | 6 Days | High Hardness Material | 0.8 | 4.76 | 12 | 0.5 | 6500 | A | Negative land | 0.15 | 25 | - | - |
Loading...
Shape | C (80° Diamond-Shape) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Negative | Cutting Direction | No-hand | S Tolerance(mm) | ±0.13 |
Tip relief angle(°) | 0 |
This page is T-Max P CBN Negative Insert For Turning (Diamond Shaped 80°), part number CNGA120408T015256050.
You can find the detail information about specifications and dimensions on part number CNGA120408T015256050.
Configure
Basic Attributes
Cutting Width(mm)
Other Nose R(mm)
Type
work material
Nose R
s (Chip Thickness)(mm)
Tip Size
Diameter of Inscribed Circle iC
Material type
Tip Type
Blade tip processing
Negative land width(mm)
Negative land angle(°)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CNGA090308S02035A-7025 |
CNGA090308T01030AWH-7015 |
CNGA120404S01030AWH7025 |
CNGA120408T01525WH6050 |
CNGA120408T02520-6190 |
CNGA120412S01018A-7015 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Nose R | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Blade tip processing | Negative land width (mm) | Negative land angle (°) | Cutting Width (mm) | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.60 € | 5 | 6 Days | High Hardness Material | 0.8 | 3.18 | 09 | 3/8 | 7025 | A | Negative land + Round honing | 0.15 | 35 | 2 | - | ||
195.09 € | 5 | 6 Days | High Hardness Material | 0.8 | 3.18 | 09 | 3/8 | 7015 | A | Negative land | 0.1 | 30 | 2.2 | - | ||
212.99 € | 5 | 6 Days | High Hardness Material | 0.4 | 4.76 | 12 | 0.5 | 7025 | A | Negative land + Round honing | 0.1 | 30 | 2.8 | - | ||
35.05 € | 10 | 6 Days | High Hardness Material | 0.8 | 4.76 | 12 | 0.5 | 6500 | A | Negative land | 0.15 | 25 | - | - | ||
47.54 € | 10 | 8 Days | Cast Iron | 0.8 | 4.76 | 12 | 1/2 | 6190 | A | Negative land | 0.25 | 20 | - | - | ||
188.44 € | 5 | 6 Days | High Hardness Material | 1.2 | 4.76 | 12 | 1/2 | 7015 | A | Negative land + Round honing | 0.1 | 18 | 2.7 | - |