Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QS-SVVBN1616E11-B1
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Profiling | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Cutting Direction | No-hand | Shank height(mm) | 8.3 | Shank width(mm) | 16 |
Rake angle(°) | 0 | Blade Inclination Angle(°) | 0 | Lead Angle(°) | 17.5 |
Specifications | Tip thickness 03 = for 3.18 mm (2 = 1/8 inch) | Cutting Angle(°) | 72.5 | Clearance angle(°) | 5 |
Function Width(mm) | 8.3 | Function Height(mm) | 16 | Function Length(mm) | 70 |
Dimension L3(mm) | 21 | Tip Size | 11 | Gauge Chip | VBMT 11 03 04 |
Torque(Nm) | 0.9 |
This page is Shank Tool Bit, Outer Diameter Turning Compact Lathes, QS Series, Short Tool Bit, QS-SVVBN1616E11, part number QS-SVVBN1616E11-B1.
You can find the detail information about specifications and dimensions on part number QS-SVVBN1616E11-B1.