Manufacturer part number: C4-DTGNR-27050-16
Brand: SANDVIK
Price: 345.98 €
Delivery time: 8 Days
Cutting Direction: Right-hand
Tip Size: 16
iC: 3/8
Gauge Chip: TNMG 16 04 08
Torque: 1.7 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C4-DTGNR-27050-16
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -6 | Blade Inclination Angle(°) | -6 |
Lead Angle(°) | 91 | Cutting Angle(°) | -1 | Function Width(mm) | 27 |
Function Length(mm) | 50 | Coolant Inlet Style | In the axial direction from the center | Dimension Dm1 min mm 4)(mm) | 110 |
Dimension Dm2 min mm 4)(mm) | 140 | Dimensions D 5m(mm) | 40 | Mass(Kg) | 0.5 |
This page is Outer Diameter Turning - Tool Bit For Negative Inserts, Coromant Capto Cutting Head, DTGNR / L, part number C4-DTGNR-27050-16.
You can find the detail information about specifications and dimensions on part number C4-DTGNR-27050-16.
Configure
Part Number |
---|
C4-DTGNL-27050-16 |
C4-DTGNL-27050-22 |
C4-DTGNR-27050-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Tip Size | iC | Gauge Chip | Torque (Nm) |
---|---|---|---|---|---|---|---|---|---|
345.98 € | 1 | 6 Days | Left-hand | 16 | 3/8 | TNMG 16 04 08 | 1.7 | ||
345.98 € | 1 | 6 Days | Left-hand | 22 | 5/8 | TNMG 22 04 08 | 3.9 | ||
345.98 € | 1 | 6 Days | Right-hand | 22 | 5/8 | TNMG 22 04 08 | 3.9 |