Manufacturer part number: C4-570-40-LF
Brand: SANDVIK
Price: 572.23 €
Delivery time: 8 Days
Cutting Direction: Left-hand
Dimensions f1: 13 mm
Dimension L1: 48.5 mm
Weight: 0.6 kg
D5m: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C4-570-40-LF
Application | Internal Diameter | Lubrication Hole Y/N | Available | Specifications | COROMANT CAPTO Adapter |
---|---|---|---|---|---|
Details Type | 0° |
This page is CoroTurn SL, Coromant Capto Adapter, part number C4-570-40-LF.
You can find the detail information about specifications and dimensions on part number C4-570-40-LF.
Part Number |
---|
C4-570-25-RF |
C4-570-32-LF |
C4-570-32-RF |
C4-570-40-RF |
C5-570-25-LF |
C5-570-25-RF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Dimensions f1 (mm) | Dimension L1 (mm) | Weight (kg) | D5m (mm) | dmt (mm) |
---|---|---|---|---|---|---|---|---|---|---|
572.23 € | 1 | 6 Days | Right-hand | 13 | 37 | 0.4 | 40 | 25 | ||
547.63 € | 1 | 8 Days | Left-hand | 13 | 43.5 | 0.5 | 40 | 32 | ||
572.23 € | 1 | 8 Days | Right-hand | 13 | 43.5 | 0.5 | 40 | 32 | ||
572.23 € | 1 | 8 Days | Right-hand | 13 | 48.5 | 0.6 | 40 | 40 | ||
634.01 € | 1 | 6 Days | Left-hand | 21 | 36 | 0.6 | 50 | 25 | ||
634.01 € | 1 | 8 Days | Right-hand | 21 | 36 | 0.6 | 50 | 25 |