CoroTurn SL - Coromant Capto Adapter, Cx-SL-R / LF (C4-SL-32-60-LF)

CoroTurn SL - Coromant Capto Adapter, Cx-SL-R / LF C4-SL-32-60-LF

Product Details:

Manufacturer part number: C4-SL-32-60-LF

Brand: SANDVIK

Price: 572.23

Delivery time: 8 Days


Technical Data:

Cutting Direction: Left-hand

Function Length: 60 mm

Weight: 0.5 kg

D5m: 40 mm

Connection Size: C4/32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C4-SL-32-60-LF

Part Number
C4-SL-32-60-LF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Function Length
(mm)
Weight
(kg)
D5m
(mm)
Connection Size

572.23 €

1 8 Days Left-hand600.540C4/32

Loading...

  1. 1

Basic information

Application Internal Diameter Lubrication Hole Y/N Available

This page is CoroTurn SL - Coromant Capto Adapter, Cx-SL-R / LF, part number C4-SL-32-60-LF.
You can find the detail information about specifications and dimensions on part number C4-SL-32-60-LF.

Variation of this product

Part Number
C4-SL-32-60-RF
C5-SL-32-75-LF
C5-SL-32-75-RF
C6-SL-32-90-LF
C6-SL-32-90-RF
C6-SL-40-90-LF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction Function Length
(mm)
Weight
(kg)
D5m
(mm)
Connection Size

572.23 €

1 8 Days Right-hand600.540C4/32

634.01 €

1 6 Days Left-hand750.950C5/32

634.01 €

1 8 Days Right-hand750.950C5/32

729.67 €

1 8 Days Left-hand901.563C6/32

729.67 €

1 8 Days Right-hand901.563C6/32

729.67 €

1 6 Days Left-hand901.663C6/40

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360