Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Function Width (mm) | Tip Size (mm) | Usable length (mm) | Connection Diameter (mm) | Maximum Cutting Ap (mm) | Connection Size | Main Body Width (mm) | Maximum Protrusion Quantity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.99 € | 1 | 8 Days | 4.2 | 27.3 | 4 | 2 | 4 | 10 | 4 | 0.3 | 4 | 3.5 | 13 | ||
80.97 € | 1 | 8 Days | 4.2 | 37.3 | 4 | 2 | 4 | 20 | 4 | 0.3 | 4 | 3.5 | 23 | ||
88.64 € | 1 | 8 Days | 4.2 | 43.3 | 4 | 2 | 4 | 25 | 4 | 0.3 | 4 | 3.5 | 28 | ||
70.53 € | 1 | 8 Days | 4.2 | 32.3 | 4 | 2 | 4 | 15 | 4 | 0.3 | 4 | 3.5 | 18 | ||
61.42 € | 1 | 8 Days | 6.2 | 37.3 | 6 | 3 | 6 | 15 | 6 | 0.5 | 6 | 5.3 | 18 | ||
70.04 € | 1 | 8 Days | 6.2 | 42.3 | 6 | 3 | 6 | 20 | 6 | 0.5 | 6 | 5.3 | 23 | ||
77.84 € | 1 | 8 Days | 6.2 | 47.3 | 6 | 3 | 6 | 25 | 6 | 0.5 | 6 | 5.3 | 28 | ||
93.50 € | 1 | 8 Days | 6.2 | 52.3 | 6 | 3 | 6 | 30 | 6 | 0.5 | 6 | 5.3 | 33 |
Loading...
Application | Internal Diameter / Inner diameter profiling | Cutting Direction | Right-hand | Lubrication Hole Y/N | N/A |
---|---|---|---|---|---|
Specifications | Lathe turning with a breaker | Cutting Angle(°) | 98 | rε(mm) | 0.2 |
Detailed Material | GC1025 | Machining Tolerance | ±0.02 | Tool Style | CXS-xxT098..R/L |
Clearance angle (details)(°) | 6 |
Configure