Manufacturer part number: MB-A16-05-09R-HP
Brand: SANDVIK
Price: 241.62 €
Delivery time: 8 Days
Maximum Groove Depth: 5 mm
Cutting Direction: Right-hand
Shank height: 15 mm
Sheet size: 16
Tip tightening torque: 4.5 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MB-A16-05-09R-HP
Part Number
|
---|
MB-A16-05-09R-HP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Groove Depth (mm) | Cutting Direction | Shank height (mm) | Sheet size | Tip tightening torque (Nm) | Overall Length (mm) | Weight (kg) | Tip Size | Connection Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
241.62 € | 1 | 8 Days | 5 | Right-hand | 15 | 16 | 4.5 | 64 | 0.12 | 9 | 16 |
Loading...
Application | Inner Diameter Grooving | Number of corners for tip use | 1 Corner |
---|
This page is CoroCut MB Adapter (Cylindrical Shank With Flat Chamfering) MB-A-HP, part number MB-A16-05-09R-HP.
You can find the detail information about specifications and dimensions on part number MB-A16-05-09R-HP.
Configure
Basic Attributes
Type
Maximum Groove Depth(mm)
Cutting Direction
Shank height(mm)
Sheet size
Tip tightening torque(Nm)
Overall Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MB-A16-05-09L-HP |
MB-A16-20-09L-HP |
MB-A16-20-09R-HP |
MB-A20-05-11L-HP |
MB-A20-05-11R-HP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Groove Depth (mm) | Cutting Direction | Shank height (mm) | Sheet size | Tip tightening torque (Nm) | Overall Length (mm) | Weight (kg) | Tip Size | Connection Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
241.62 € | 1 | 6 Days | 5 | Left-hand | 15 | 16 | 4.5 | 64 | 0.12 | 9 | 16 | ||
309.44 € | 1 | 6 Days | 20 | Left-hand | 15 | 16 | 4.5 | 74 | 0.16 | 9 | 16 | ||
309.44 € | 1 | 8 Days | 20 | Right-hand | 15 | 16 | 7 | 74 | 0.16 | 9 | 16 | ||
248.89 € | 1 | 8 Days | 5 | Left-hand | 19 | 20 | 7 | 79 | 0.22 | 11 | 20 | ||
248.89 € | 1 | 8 Days | 5 | Right-hand | 19 | 20 | 7 | 79 | 0.22 | 11 | 20 |