Scotch Vinyl Tape 117 (19 mmX20 m)【10 Pieces Per Package】

Scotch Vinyl Tape 117 (19 mmX20 m)
  • Volume Discount
PVC resin adhesive tape.
[Features]
· High adhesive strength with various adherends.
· Stretches well, with good conformance to uneven surfaces.
· Lead-free type.
· JIS standard compliant product (JIS C 2336).
[Applications]
· For electrical wiring work.
· For various types of wiring, binding of piping, anchoring, identification, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

117-WHI-20

Part Number
117-WHI-20
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Color Details JAN Code Trusco Code Amount Of Content

35.61 €

10 Pieces Per Package

1 pack Available 7 Days White TypeWhite4548623161792342-70811 Pack (10 pcs)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Width(mm) 19 Length(m) 20
Thickness(mm) 0.2 Details Type Electric Insulation Adhesiveness 2.8N/10mm
Tensile Strength 25N/10mm Specifications JIS C 2336 Compliant Product Operating Temperature Range(°C) -10 to 90
Cutting Method Can cut by hand Amount Of Content 1 Pack (10 pcs)

Tech Support