Kyocera Milling Holder

Kyocera Milling Holder
[Features]
· MFH type: High efficiency/high feed cutter.
· 3D convex type cutting edge is resistant to chatter.
· High chip discharge performance realizes reduced machining time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MFH25-S25-10-2T
MFH25-S25-10-2T-200
MFH28-S25-10-2T
MFH28-S25-10-2T-200
MFH32-S32-10-2T
MFH32-S32-10-2T-200
MFH32-S32-10-3T
MFH40-S32-10-3T
MFH40-S32-10-4T
MFH40-S32-10-4T-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Machining Application Details JAN Code Trusco Code

313.45 €

1 9 Days High Feed Face Mill Flat Cutting and Angular Fluting/Helical/Vertical Machining, Vertical Machining4960664707454 654-6536

379.96 €

1 9 Days High Feed Face Mill Flat Cutting and Angular Fluting/Helical/Vertical Machining, Vertical Machining4960664707577 654-6595

321.27 €

1 9 Days High Feed Face Mill Flat Cutting and Angular Fluting/Helical/Vertical Machining, Vertical Machining4960664707461 654-6544

398.52 €

1 9 Days High Feed Face Mill Flat Cutting and Angular Fluting/Helical/Vertical Machining, Vertical Machining4960664707584 654-6609

321.27 €

1 9 Days High Feed End Mill, Flat Surface Cutting, Angled Fluting, Helical Machining4960664707478 654-6552

406.24 €

1 9 Days High Feed End Mill, Flat Surface Cutting, Angled Fluting, Helical Machining4960664707591 654-6617

340.55 €

1 9 Days High Feed End Mill, Flat Surface Cutting, Angled Fluting, Helical Machining4960664707485 654-6561

390.69 €

1 9 Days High Feed End Mill, Flat Surface Cutting, Angled Fluting, Helical Machining4960664707515 654-6579

417.16 €

1 7 Days High Feed End Mill, Flat Surface Cutting, Angled Fluting, Helical Machining4960664707522654-6587

540.64 €

1 9 Days High Feed End Mill, Flat Surface Cutting, Angled Fluting, Helical Machining4960664707614 654-6625

Loading...

  1. 1

Basic information

Machining Application Plane

Tech Support