Diamond File (RD5403)

Diamond File RD5403

Click on this image to zoom in.

Click on this image to zoom in.

  • RD5407
  • RD5425
  • RD5501
  • RD5503
  • RD5507
  • RD5522
  • RD5561
  • Volume Discount

Product Details:

Manufacturer part number: RD5403

Brand: MINITOR

Price: 63.17

Delivery time: 10 Days


Technical Data:

Overall Length: 175 mm

Particle Size: 140 #

Blade Length: 40 mm

Blade Width: 6 mm

Shape: Flat


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RD5403

Part Number
RD5403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Particle Size
(#)
Blade Length
(mm)
Blade Width
(mm)
Shape Thickness
(mm)
JAN Code Trusco Code Mass
(g)

63.17 €

2 Available 10 Days 175140406Flat0.94580120547983750-96859

Loading...

  1. 1

Basic information

Type Diamond Electrodeposition File

This page is Diamond File, part number RD5403.
You can find the detail information about specifications and dimensions on part number RD5403.

Variation of this product

Part Number
RD5401
RD5402
RD5404
RD5405
RD5406
RD5407
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Particle Size
(#)
Blade Length
(mm)
Blade Width
(mm)
Shape Thickness
(mm)
JAN Code Trusco Code Mass
(g)

54.87 €

2 Available 10 Days 175170505Flat1.14580120547969750-96699

59.74 €

2 Available 10 Days 175170505Flat1.24580120547976750-96779

67.02 €

1 Available 10 Days 175170406Flat0.84580120547990750-96939

63.17 €

2 Available 9 Days 175270406Flat0.74580120548003750-97079

56.36 €

2 Available 10 Days 175140506Flat1.44580120548010750-971510

56.55 €

1 Available 6 Days 175170506Flat1.34580120548027750-972310

Tech Support