Diamond Disc (Completely Electroplated)

Diamond Disc (Completely Electroplated)
[Features]
· Super thin copper alloy is used for the base material and diamond abrasive grains are electroplated over the entire surface of the sheet.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
64471
64473
64475
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Trusco Code Number Contained In A Packet

44.96 €

1 6 Days 100477-37991PK (1 sheets)

41.11 €

1 6 Days 200477-38021PK (1 sheets)

38.53 €

1 6 Days 400477-38111PK (1 sheets)

Loading...

  1. 1

Basic information

Type Diamond Disk Outer diameter Dimensions(mm) 31 Inner Diameter Dimension(mm) 11
Thickness(mm) 0.3 Number Contained In A Packet 1PK (1 sheets)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360