PP Rope, φ5 (Wire Diam. 5 mm) x 10 m

PP Rope, φ5 (Wire Diam. 5 mm) x 10 m

Click on this image to zoom in.

Click on this image to zoom in.

Polypropylene rope-type packing/binding rope.
[Features]
· Ball winding shape.
· Inexpensive and lightweight, with excellent strength.
[Applications]
· Can be used for packing and binding.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RP-16

Part Number
RP-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

246.68 €

1 9 Days 1 Roll

Loading...

  1. 1

Basic information

Material Polypropylene (PP) Length(m) 100 Color Craft
Details Type Floating on water Wire diameter(mm) 16 JAN Code 4905533495483
Material Details PP Weather Resistance Available Water-Resistant Available
Heat-Resistance Within Approx. 110°C Chemical Resistance Available Amount Of Content 1 Roll

Tech Support