Manufacturer part number: OCB12
Brand: DAIICHITOOL
Price: 95.19 €
Delivery time: 8 Days
Nominal: 12
Outer diameter of blade: 17 mm
Guide Diameter: 12 mm
Blade Length: 14 mm
Guide Length: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OCB12
Part Number
|
---|
OCB12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Outer diameter of blade (mm) | Guide Diameter (mm) | Blade Length (mm) | Guide Length (mm) | Overall Length (mm) | Handle diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
95.19 € | 1 | 8 Days | 12 | 17 | 12 | 14 | 10 | 69 | 12 |
Loading...
Work Material: General Steel | ○ | Work Material: Cast Iron | ○ | Work material / Aluminum | ○ |
---|---|---|---|---|---|
Work Material: Copper | ○ | Outer diameter tolerance(mm) | 0~+0.20 | Guide Diameter Tolerance(mm) | -0.05~0 |
Material | Cobalt HSS |
This page is Counterbore for Knockout Pins OCB, part number OCB12.
You can find the detail information about specifications and dimensions on part number OCB12.
Configure
Basic Attributes
Type
Nominal
Outer diameter of blade(mm)
Guide Diameter(mm)
Blade Length(mm)
Guide Length(mm)
Overall Length(mm)
Handle diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OCB10 |
OCB14 |
OCB16 |
OCB2 |
OCB2.5 |
OCB3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Outer diameter of blade (mm) | Guide Diameter (mm) | Blade Length (mm) | Guide Length (mm) | Overall Length (mm) | Handle diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
111.17 € | 1 | 8 Days | 10 | 15 | 10 | 12 | 10 | 66 | 10 | ||
113.01 € | 1 | 8 Days | 14 | 19 | 14 | 14 | 12 | 76 | 12 | ||
142.97 € | 1 | 8 Days | 16 | 21 | 16 | 16 | 13 | 79 | 12 | ||
58.64 € | 1 | 8 Days | 2 | 6 | 2 | 7 | 3 | 36 | 5 | ||
54.82 € | 1 | 8 Days | 2.5 | 6 | 2.5 | 7 | 3 | 36 | 5 | ||
54.82 € | 1 | 8 Days | 3 | 6 | 3 | 7 | 3 | 37 | 5 |