Manufacturer part number: 18400M-27
Brand: KO-KEN TOOL
Price: 75.85 €
Delivery time: 6 Days
Width across flat dimension: 27
Overall length (L dimension): 57 mm
Dimension d1: 45.3 mm
Dimension D2: 54 mm
Dimension L: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
18400M-27
Part Number
|
---|
18400M-27 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension | Overall length (L dimension) (mm) | Dimension d1 (mm) | Dimension D2 (mm) | Dimension L (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|
75.85 € | 1 | Available | 6 Days | 27 | 57 | 45.3 | 54 | 16 | 627 |
Loading...
Single Product/Set Classification | Single Item Socket | Application | For Impact | Insertion Angle (Shaft measurement when electric drill) (mm) | 25.4 |
---|---|---|---|---|---|
Socket shape | 6 Sq. | Insertion Angle (Shaft measurement when electric drill) (Inch) | 1 |
This page is Impact Socket 1 "(25.4 mm) Hex Socket18400M / 18400A, part number 18400M-27.
You can find the detail information about specifications and dimensions on part number 18400M-27.
Configure
Basic Attributes
Type
Width across flat dimension
Overall length (L dimension)(mm)
Dimension d1(mm)
Dimension D2(mm)
Dimension L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
18400A-1.1-4 |
18400M-24 |
18400M-30 |
18400M-32 |
18400M-36 |
18400M-41 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width across flat dimension | Overall length (L dimension) (mm) | Dimension d1 (mm) | Dimension D2 (mm) | Dimension L (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
86.74 € | 1 | 6 Days | 1 1/4 | 62 | 51.5 | 54 | 21 | 685 | ||
75.85 € | 1 | Available | 6 Days | 24 | 57 | 41.5 | 54 | 16 | 627 | |
76.13 € | 1 | Available | 6 Days | 30 | 62 | 49 | 54 | 21 | 657 | |
76.38 € | 1 | Available | 9 Days | 32 | 62 | 51.5 | 54 | 21 | 685 | |
83.75 € | 1 | Available | 9 Days | 36 | 62 | 56.5 | 54 | 21 | 712 | |
99.44 € | 1 | Available | 6 Days | 41 | 66 | 62.8 | 54 | 25 | 850 |