【Product Specifications】 ・Applicable for an air conditioning tube of up to 7/8, and an hot water tube of up to 3/4. ・Bending capacity-1/4, 5/16, 3/8, 1/2, 5/8, 3/4, 7/8 ・Bending radius-1/4 (31mm),5/16 (31mm)3/8 (31mm),1/2 (34mm)5/8 (49mm),3/4 (80mm)7/8 (88mm) ・Body weight-1.1kg ・Set weight-4.9kg ・Reverse action option (sold separately) ・Spec.…Set
Part Number
Once your search is narrowed to one product, the corresponding part number is displayed here.