[ESD] Cabinet Drawer EA506EC-148

[ESD] Cabinet Drawer EA506EC-148
  • Volume Discount
【Product Specifications】
・Compatible cabinet-For EA506EC-48
・Dim.(mm)-67×153×41(H)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA506EC-148

Part Number
EA506EC-148
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.03 €

1 Available 6 Days

Loading...

  1. 1

This page is [ESD] Cabinet Drawer EA506EC-148, part number EA506EC-148.
You can find the detail information about specifications and dimensions on part number EA506EC-148.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360