Astage, Block Cushion

Astage, Block Cushion

Click on this image to zoom in.

Click on this image to zoom in.

  • 35MM BC-L
  • 60MM BC-L60
  • Volume Discount
[Features]
· There is a nick in the grid shape, allowing the block to be easily pulled out.
· Allows a deep die cutter to be made using layered cushioning.
· Can be used as an internal cushion for aluminum cases or toolboxes.
· 60MMBC-L60 guards important stored items safely with a cut-out cushion. Can be used as an internal cushion for aluminum cases or toolboxes.
· The elastic polyurethane cushion has slits every 14.6 mm, and can easily be manipulated with the fingers to form around the object being stored, allowing you to create a dedicated cushion mold.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
35MM BC-L
35MM BC-L-PACK
60MM BC-L60
60MM BC-L60-PACK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case Size (Frontage x Depth x Height)
(mm)
JAN Code Mass
(g)
Number Contained In A Packet

15.64 €

1 Available 5 Days 305×438×3549910681459001001 pc.

29.66 €

1 Available 5 Days 305×438×35499106814590010001 Pack (10 pcs.)

23.86 €

1 Available 5 Days 306×438×6049910681500652081 pc.

49.55 €

1 Available 5 Days 306×438×60499106815006520801 Pack (10 pcs.)

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Set Material Polyurethane

Tech Support