HS-400-9 Tweezer Assembly

HS-400-9 Tweezer Assembly
[Features]
· Dielectric multi-layer mirror available in a lineup of various wavelengths and possessing extremely high reflective characteristics.
· Laser line dielectric multilayer film mirror with reflection zones matching various laser wavelengths.
· Achieves a high degree of reflectance, so that even if multiple mirrors are reflected, the loss is small; ideal as a mirror for steering laser beams.
· As a dielectric multilayer mirror, its mirror surface is not easily scratched and can be cleaned.
· Because the film is not absorbent, it does not change over time and can withstand continuous laser irradiation.
· When using at an incident angle of 0° or 45° or less, use the 0°-45° propagating film plane mirror (TFVM).
· A surface accuracy guaranteed mirror (HTFM) that guarantees its surface accuracy after coating is also available.
· * Reflection wavelength characteristics may vary depending on the polarization state of incident beams for dielectric multi-layer film.
· * P polarization has lower reflectance and a narrower reflection band than S polarization.
· * Reflectance for the specification shows average reflectance values of P polarization and S polarization.
· * Reflectance may decrease when used with an incident angle other than 45°.
· * When used at incompatible wavelengths, the reflectance may decrease.
[Product Specifications]
· [<45° Multi-Layered Dielectric Flat Mirror for Incidence> Common Specifications]
· Material: BK7 (TFM-157 only, CaF2 Crystal)
· Coating: Dielectric Multilayer Film
· Incidence Angle: 45° ±3°
· Substrate Surface Accuracy: λ/10, Optical Polishing (TFM-157)
· Parallelism: < 3'
· Scratch-Dig: 10-5 (TFM-157: 40-20)
· Effective Diameter: 90% of External Diameter
· [Individual Specifications]
· Compatible Wavelength: 266 nm
· Outer diameter φD: φ30 mm
· Thickness t: 5 mm
· Reflectance: >99.2%
· Laser Yield Strength*: 2 J/cm2
· Rear Surface: Polished Surface
· * Laser Pulse Width 10 ns, Repetition Frequency 20 Hz

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61-0492-07

Part Number
61-0492-07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

143.70 €

1 13 Days

Loading...

  1. 1

Tech Support