Deep Socket (6‑Point Type) (Part Numbers)

Deep Socket (6‑Point Type)
  • Volume Discount
[Features]
· Uses KTC's own unique Power Fit shape.
· A pass-through type that is ideal for work on nuts with protruding bolts or in recessed spots.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B3L-1/2

Part Number
B3L-1/2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.03 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape 6 Sq. Width across flat dimension (S Measurement) 1/2 Overall length (L dimension)(mm) 70
l dimensions(mm) 58.5 Mass(g) 80 D1(mm) 18.5
D2(mm) 18 H(mm) 14

This page is Deep Socket (6‑Point Type), part number B3L-1/2.
You can find the detail information about specifications and dimensions on part number B3L-1/2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360