NK Type Waterproof Carrying Case No Inner Sponge

NK Type Waterproof Carrying Case No Inner Sponge

Click on this image to zoom in.

Click on this image to zoom in.

  • NK950Y
  • NK950Y
  • NK950B
  • NK950B
[Features]
Material: Reinforced PP (Polypropylene)
Waterproof, portable carrying case, with a sturdy and sophisticated design.
It is suitable for storage of measuring instruments, cameras, broadcasting equipment, electric tools, medical equipment and other electric and precision equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NK950B
NK950Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCase color Color Details

526.23 €

1 7 Days 10Black-

526.23 €

1 7 Days 10OtherYellow

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case Mass(g) 7000
External Dimensions (L x W x H)(mm) 579×465×297 Internal dimensions (l x w x h)(mm) 420×360×247 RoHS Compliant
Material Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM Protection Grade IP65 Operating Temperature Range(°C) -20 – 60
Specifications With pull handle/caster. Pull handle height can be fixed at 2 levels.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360