Manufacturer part number: DIR-R3.5
Brand: NS TOOL
Price: 109.18 €
Delivery time: 6 Days
Blade diameter (D): 2 mm
R Size (R): 3.5 mm
Manufacturer Code: 07-00913-03500
Shank diameter (d): 10 mm
Tip diameter: 2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DIR-R3.5
Part Number
|
---|
DIR-R3.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (mm) | R Size (R) (mm) | Manufacturer Code | Shank diameter (d) (mm) | Tip diameter (mm) | Overall Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
109.18 € | 1 | 6 Days | 2 | 3.5 | 07-00913-03500 | 10 | 2 | 55 |
Loading...
Application | Round Chamfer | Work material | Aluminum / Copper / Resin | Single blade, two blades | Single blade |
---|---|---|---|---|---|
Peripheral Blade Y/N | N/A | Tool Material Type | Carbide | Coating Y/N | N/A |
This page is Inner R Cutter DIR for Copper Electrode, Aluminum and Plastic, part number DIR-R3.5.
You can find the detail information about specifications and dimensions on part number DIR-R3.5.
Configure
Basic Attributes
Type
Blade diameter (D)(mm)
R Size (R)(mm)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DIR-R0.15 |
DIR-R0.2 |
DIR-R0.25 |
DIR-R0.3 |
DIR-R0.35 |
DIR-R4.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (mm) | R Size (R) (mm) | Manufacturer Code | Shank diameter (d) (mm) | Tip diameter (mm) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
111.08 € | 1 | 6 Days | 0.5 | 0.15 | 07-00913-00150 | 4 | 0.5 | 45 | ||
119.61 € | 1 | 10 Days | 0.5 | 0.2 | 07-00913-00200 | 4 | 0.5 | 45 | ||
111.08 € | 1 | 6 Days | 0.5 | 0.25 | 07-00913-00250 | 4 | 0.5 | 45 | ||
99.58 € | 1 | 10 Days | 0.5 | 0.3 | 07-00913-00300 | 4 | 0.5 | 45 | ||
91.05 € | 1 | Available | 6 Days | 0.5 | 0.35 | 07-00913-00350 | 4 | 0.5 | 45 | |
116.81 € | 1 | 6 Days | 2 | 4.5 | 07-00913-04500 | 12 | 2 | 65 |