Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
14831 |
14832 |
14833 |
14835 |
14836 |
14837 |
14838 |
14839 |
14840 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material/abrasive | Diamond Maximum Diameter (mm) | Diamond Length/Grindstone Length (mm) | Overall Length (mm) | abrasive grain | Max. Rotational Speed (rpm) | Quantity | |
---|---|---|---|---|---|---|---|---|---|---|---|
46.64 € | 1 | 6 Days | Diamond | - | 3 | 63 | Diamond | 67,000 | 1 | ||
46.64 € | 1 | 6 Days | Diamond | - | 4 | 64 | Diamond | 70,000 | 1 | ||
52.07 € | 1 | 6 Days | Diamond | - | 5 | 65 | Diamond | 75,000 | 1 | ||
76.98 € | 1 | 6 Days | Diamond | 7 | 6 | 76 | Diamond | 85,000 | 1 | ||
88.90 € | 1 | 7 Days | Diamond | - | 6 | 76 | Diamond | 85,000 | 1 | ||
100.81 € | 1 | 6 Days | Diamond | 9 | 6 | 76 | Diamond | 80,000 | 1 | ||
116.00 € | 1 | 6 Days | Diamond | - | 6 | 76 | Diamond | 80,000 | 1 | ||
142.34 € | 1 | 6 Days | Diamond | - | 6 | 76 | Diamond | 60,000 | 1 | ||
149.90 € | 1 | 6 Days | Diamond | 15 | 6 | 80 | Diamond | 30,000 | 1 |
Loading...
Classification | Electrodeposition bar | Type | Single Item | Particle Size(#) | 180 |
---|---|---|---|---|---|
Shape | Cylinder Type | Quantity | 1 |
Configure
Basic Attributes
Diamond Maximum Diameter(mm)
Diamond Length/Grindstone Length(mm)
Overall Length(mm)
abrasive grain
Max. Rotational Speed(rpm)
Quantity
Type
Material/abrasive
Filter by standard shipping days
Optional Attributes