Vitrified Diamond/CBN Bur for Precision Inner Surface Grinding and Jig Grinding, Shaft Diameter ⌀3.0

Vitrified Diamond/CBN Bur for Precision Inner Surface Grinding and Jig Grinding, Shaft Diameter ⌀3.0
[Features]
· Since the elastic coefficient is high and the abrasive grains will not be deeply embedded in the work material, a good finishing surface roughness can be obtained.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14751
14752
14753
14755
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Material/abrasive Diamond Maximum Diameter
(mm)
abrasive grain Quantity

47.73 €

1 6 Days 320Diamond0.8Diamond1

46.67 €

1 6 Days 270Diamond-Diamond1

42.33 €

1 6 Days 230Diamond1.5Diamond1

41.24 €

1 6 Days 180Diamond-Diamond1

Loading...

  1. 1

Basic information

Classification Electrodeposition bar Type Single Item Shape Cylinder Type
Diamond Length/Grindstone Length(mm) 3 Overall Length(mm) 43 Max. Rotational Speed(rpm) 80,000
Quantity 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360