Black ESD Tip Bit

Black ESD Tip Bit

Click on this image to zoom in.

Click on this image to zoom in.

  • TIP-4-ESD
  • TIP-15-ESD
  • Volume Discount
[Specifications]
·Tip width (mm): 0.3
·Please choose according to the size , application, etc.

(i)Remark

  • Tweezers in main image are not included. This is the tip only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TIP-4-ESD
TIP-15-ESD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness
(mm)
JAN code Conforming model

16.34 €

1 Available 9 Days 0.6 (tip)454530107551810004-E4-SM

16.34 €

1 Available 9 Days 0.3 (tip)454530107552510004-E15-SM

Loading...

  1. 1

Basic information

Product Type Related Item Properties Anti-static type Overall Length(mm) 40
Type (details) Tip only Width(mm) 0.3 (tip)

Tech Support