Animal Bristle Brush (Brown) (185-12192)

Animal Bristle Brush (Brown) 185-12192

Click on this image to zoom in.

Click on this image to zoom in.

  • 185-12112
  • 185-32012
  • 185-22012
  • 163-03012
  • Volume Discount

Product Details:

Manufacturer part number: 185-12192

Brand: KURODA BRUSH

Price: 7.60

Delivery time: 10 Days


Technical Data:

Product Type: Wheel Brush

Brush Long: 2 mm

Outer Diameter: - mm

Overall length: 43.5 mm

Maximum allowable rotation speed: 15,000 rpm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

185-12192

Part Number
185-12192
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Type Brush Long
(mm)
Outer Diameter
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)

7.60 €

5 Available 10 Days Wheel Brush2-43.515,000ø10

Loading...

  1. 1

Basic information

Shaft Diameter(mm) 3

This page is Animal Bristle Brush (Brown), part number 185-12192.
You can find the detail information about specifications and dimensions on part number 185-12192.

Variation of this product

Part Number
163-03012
185-12012
185-12112
185-18212
185-19844
185-22012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product Type Brush Long
(mm)
Outer Diameter
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)

6.60 €

5 Available 10 Days End Brush8-5215,000ø5

7.60 €

5 Available 13 Days Wheel Brush2-43.515,000ø10

7.60 €

5 Available 10 Days Wheel Brush2-43.515,000ø10

9.09 €

5 Available 13 Days Wheel Brush5 (2P) (Thick)-4610,000ø10

17.27 €

5 Available 13 Days Wheel Brush8 (3P) (Ultra-thick)-4810,000ø10

7.83 €

5 Available 10 Days Cup Type Brush8ø145310,000ø10

Tech Support