VariDrill Solid Carbide Drill 8xD VDS403A (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VDS403A05000

Part Number
VDS403A05000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

190.51 €

1 6 Days

Loading...

  1. 1

Basic information

Hole diameter (drill diameter) D(mm) 5 Groove Length L(mm) 56 work material General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Tool Material Type Carbide Overall Length L(mm) 94 Shank Type End Mill Shank
Coating Y/N Available Coating Type TiAlN With/without Oil Hole Available
Dimension L4(mm) 48 Shank length(mm) 36 Shank diameter(mm) 6
Tip angle(°) 140 Order No. 4143781

This page is VariDrill Solid Carbide Drill 8xD VDS403A, part number VDS403A05000.
You can find the detail information about specifications and dimensions on part number VDS403A05000.

Tech Support