Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
86793 |
86801 |
86819 |
86959 |
87114 |
87296 |
87312 |
87338 |
87353 |
87379 |
87395 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A | B | D | E | K | L | Slot | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.73 € | 1 | 5 Days | 10 | 21,7 | 55 | M20 | 35 | 14 | 80 | 22 | 330 | ||
97.92 € | 1 | 5 Days | 10 | 21,7 | 85 | M20 | 35 | 14 | 125 | 22 | 430 | ||
111.06 € | 1 | 5 Days | 10 | 21,7 | 120 | M20 | 35 | 14 | 200 | 22 | 570 | ||
139.14 € | 1 | 5 Days | 10 | 27,7 | 85 | M24 | 44 | 18 | 125 | 28 | 770 | ||
146.29 € | 1 | 5 Days | 10 | 27,7 | 150 | M24 | 44 | 18 | 250 | 28 | 1120 | ||
30.10 € | 1 | 5 Days | 10 | 13,7 | 35 | M12 | 22 | 8 | 50 | 14 | 70 | ||
31.77 € | 1 | 5 Days | 10 | 13,7 | 55 | M12 | 22 | 8 | 80 | 14 | 100 | ||
33.93 € | 1 | 5 Days | 10 | 13,7 | 75 | M12 | 22 | 8 | 125 | 14 | 120 | ||
37.14 € | 1 | 5 Days | 10 | 17,7 | 45 | M16 | 28 | 10 | 63 | 18 | 160 | ||
39.17 € | 1 | 5 Days | 10 | 17,7 | 65 | M16 | 28 | 10 | 100 | 18 | 220 | ||
44.43 € | 1 | 5 Days | 10 | 17,7 | 100 | M16 | 28 | 10 | 160 | 18 | 280 |
Loading...
Configure
Basic Attributes
A
B
D
E
K
L
Slot
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes