CPM-SFT, Powder metal low spiral-fluted cutting tap for blind holes

CPM-SFT, Powder metal low spiral-fluted cutting tap for blind holes

Click on this image to zoom in.

Click on this image to zoom in.

For steels up to 900 N/mm² and cast iron

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-3X0.5-CPM-SFT-DIN-371
M-4X0.7-CPM-SFT-DIN-371
M-5X0.8-CPM-SFT-DIN-371
M-6X1-CPM-SFT-DIN-371
M-8X1.25-CPM-SFT-DIN-371
M-8X1.25-CPM-SFT-DIN-376
M-10X1.5-CPM-SFT-DIN-371
M-10X1.5-CPM-SFT-DIN-376
M-12X1.75-CPM-SFT-DIN-376
M-14X2-CPM-SFT-DIN-376
M-16X2-CPM-SFT-DIN-376
M-18X2.5-CPM-SFT-DIN-376
M-20X2.5-CPM-SFT-DIN-376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.20 €

1 2 Days

27.80 €

1 2 Days

28.80 €

1 2 Days

29.30 €

1 2 Days

33.50 €

1 2 Days

36.10 €

1 2 Days

40.80 €

1 2 Days

41.90 €

1 2 Days

50.10 €

1 2 Days

61.20 €

1 2 Days

72.20 €

1 2 Days

97.00 €

1 2 Days

109.90 €

1 2 Days

Loading...

  1. 1

Tech Support