VPO-H-POT, Powder metal spiral-point cutting tap for through holes, Metric

VPO-H-POT, Powder metal spiral-point cutting tap for through holes, Metric

Click on this image to zoom in.

Click on this image to zoom in.

For hardened steels up to 45 HRC - Side through coolant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-6X1-VPO-H-POT-DIN-371
M-8X1.25-VPO-H-POT-DIN-371
M-10X1.5-VPO-H-POT-DIN-371
M-12X1.75-VPO-H-POT-DIN-376
M-14X2-VPO-H-POT-DIN-376
M-16X2-VPO-H-POT-DIN-376
M-18X2.5-VPO-H-POT-DIN-376
M-20X2.5-VPO-H-POT-DIN-376
M-22X2.5-VPO-H-POT-DIN-376
M-24X3-VPO-H-POT-DIN-376
M-27X3-VPO-H-POT-DIN-376
M-30X3.5-VPO-H-POT-DIN-376
M-33X3.5-VPO-H-POT-DIN-376
M-36X4-VPO-H-POT-DIN-376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.70 €

1 2 Days

69.30 €

1 2 Days

74.80 €

1 2 Days

92.70 €

1 2 Days

112.40 €

1 2 Days

125.10 €

1 2 Days

158.90 €

1 2 Days

174.50 €

1 2 Days

217.30 €

1 2 Days

269.80 €

1 2 Days

341.80 €

1 2 Days

405.00 €

1 2 Days

520.80 €

1 2 Days

624.50 €

1 2 Days

Loading...

  1. 1

Tech Support