EMF / ELF Meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EMF510

Part Number
EMF510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

180.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Display (test equipment) Digital Frequency range(Hz) 30 - 300
Magnetic flux density reading range 10 - 200000 nT Magnetic flux density reading range (max.)(nT) 200000 Magnetic flux density reading range (min.)(nT) 10
Product size (height)(mm) 107 Product size (width)(mm) 58 Product size (length)(mm) 25
Product type LF EM radiation tester Reading type Radiant flux Weight(g) 160

This page is EMF / ELF Meter, part number EMF510.
You can find the detail information about specifications and dimensions on part number EMF510.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360