Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0563 2066
Calibrated to | Manufacturer's standards (no certificate) | Calibration type | 1. 2 or 3-point calibration | Display (test equipment) | Digital |
---|---|---|---|---|---|
Operating temperature(°C) | 0 - 60 | pH reading range | 0.00 - 14.00 pH | pH reading range (max.)(pH) | 14 |
pH reading range (min.)(pH) | 0 | pH reading range(pH) | 0 - 14 | Power supply (details) | 1 x CR2032 battery |
Product size (height)(mm) | 197 | Product size (width)(mm) | 93 | Product size (length)(mm) | 20 |
Product type | pH tester | Reading type | pH | Weight(g) | 69 |
This page is pH2 Measurement Equipment, part number 0563 2066.
You can find the detail information about specifications and dimensions on part number 0563 2066.