Ratcheting crowfoot wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05006183001
05027911001
05030402001
05030403001
05030405001
05074721001
05074780001
05074794001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque Adjustment Range (cN/m) Torque Precision (±%) Overall length (mm) Blade diameter
(mm)
Blade length
(mm)
Blade type DIN standard Downforce EN standard Handle diameter
(mm)
Handle length
(mm)
Material (details) Material Material properties Product size (height)
(mm)
Product type Range of use (screwdrivers) Screwdriver features Size
(mm)
Size (screwdriver) Spanner size
(mm)
Standards Weight
(g)

10.56 €

1 Available 4 Days --161-80RoundDIN EN 60900TORX socketEN 609002681-Tool steelalloyed|matt nickel-chrome plating-Torx screwdriverVDEMulti-purpose tool grip-T 7-IEC 60900:2004-

48.43 €

1 Available 4 Days 20010170465----37105Black Point tip. · Handle: Kraftform. with rolling protection. multi-componentTool steelphosphated-Torque monitorWorkshopMulti-purpose tool grip|calibrated|pre-set2.5-2.5-124

8.57 €

1 Available 4 Days --137------------Torx screwdriver-------

8.57 €

1 Available 4 Days --157------------Torx screwdriver-------

8.92 €

1 Available 4 Days --157------------Torx screwdriver-------

91.00 €

1 Available 4 Days --150-----------100Torque screwdriverWorkshop------

138.69 €

1 Available 4 Days --142------------Torque screwdriver-------

62.03 €

1 Available 4 Days --133------------Torque screwdriver-------

Loading...

  1. 1

Tech Support