Machine bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05060255001
05060260001
05060265001
05060286001
05060288001
05060290001
05060409001
05060410001
05060411001
05060412001
05060429001
05060430001
05060431001
05060432001
05073500001
05073501001
05073502001
05073503001
05073504001
05073505001
05073506001
05073507001
05073508001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce Drive (tools) Spanner size Spanner size
(mm)
Weight
(g)

15.23 €

1 Available 4 Days 65-----

16.59 €

1 Available 4 Days 65-----

17.61 €

1 Available 4 Days 65-----

11.87 €

1 Available 4 Days 65-----

14.24 €

1 Available 4 Days 65-----

11.97 €

1 Available 4 Days 65-----

7.19 €

1 Available 4 Days 50-----

7.96 €

1 Available 4 Days 50-----

7.96 €

1 Available 4 Days 50-----

9.25 €

1 Available 4 Days 50-----

8.67 €

1 Available 4 Days 50-----

9.68 €

1 Available 4 Days 50-----

9.68 €

1 Available 4 Days 50-----

11.17 €

1 Available 4 Days 50-----

9.07 €

3 Available 4 Days 50Hex head1/4" (6.35 mm)5.5 mm5.526.6

9.07 €

3 Available 4 Days 50Hex head1/4" (6.35 mm)6 mm626.6

9.07 €

3 Available 4 Days 50Hex head1/4" (6.35 mm)7 mm726.6

9.07 €

3 Available 4 Days 50Hex head1/4" (6.35 mm)8 mm829.3

9.07 €

3 Available 4 Days 50Hex head1/4" (6.35 mm)9 mm933.3

9.07 €

3 Available 4 Days 50Hex head1/4" (6.35 mm)10 mm1033.3

10.93 €

3 Available 4 Days 50Hex head1/4" (6.35 mm)11 mm1133.3

10.93 €

3 Available 4 Days 50Hex head1/4" (6.35 mm)12 mm1240

10.93 €

3 Available 4 Days 50Hex head1/4" (6.35 mm)13 mm1340

Loading...

  1. 1

Basic information

DIN standard DIN 3126-F 6.3|DIN ISO 1173 Drive (screwdriver) 1/4" (6.3 mm) Product type Machine bit

Tech Support