SANDVIK CAT-V Short Cone to Coromant Capto Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C839066950100

Part Number
C839066950100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

995.31 €

1 5 Days

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight(kg) 3.8
Customs tariff weight unit kg Tool-side mount/coupling size Coromant Capto C8 Total length l1 / l21(mm) LF = 100.00
Holder: L dimension LB1 = 62.00 eClass-5.1 21021104 Coolant Yes - through flange
Machine-side mount/coupling size Steep-Angle Taper 50 - CAT-V Type Basic Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK CAT-V Short Cone to Coromant Capto Adaptor, part number C839066950100.
You can find the detail information about specifications and dimensions on part number C839066950100.

Tech Support