SANDVIK BIG-PLUS ISO to VL Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

390B5405080027

Part Number
390B5405080027
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

860.85 €

1 5 Days

Loading...

  1. 1

Basic information

Other designs BD1 = 97.50 mm/RPMX = 12000 mm Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight(kg) 2.82 Customs tariff weight unit kg Tool-side mount/coupling size Varilock - ø 80.00 mm
Total length l1 / l21(mm) LF = 27.00 Holder: L dimension LB1 = 7.90 eClass-5.1 21021104
Coolant Yes Machine-side mount/coupling size Steep-Angle Taper 50 - BIG-PLUS ISO 7388/1 (DIN 69871-ADB) Type Basic Holder
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK BIG-PLUS ISO to VL Adaptor, part number 390B5405080027.
You can find the detail information about specifications and dimensions on part number 390B5405080027.

Tech Support