Înregistrați-vă
Confirmat
  • Type
    • Est. zile de expediere
      • Toate
      • În 5 zile lucrătoare

    SANDVIK Coromant Capto to CoroTurn SL Damped Adaptor (C6SL3C25230)

    SANDVIK Coromant Capto to CoroTurn SL Damped Adaptor C6SL3C25230

    Cod piesă:

    C6SL3C25230
    Ștergeți
      Cantitate:
      Loading...

      Lista codurilor de piese

      Număr de articole
      Cod piesă
      C6SL3C25230

      Minimum Machining Diameter

      Cutting Direction

      Overall Length L1

      Shank diameter

      Customs tariff — weight

      (kg)

      Other designs

      Bracket: F dimension

      Customs tariff — item number

      Machine chuck / socket size

      Bracket: L dimension

      Tool chuck / socket size

      Type

      External or internal machining

      Customs tariff — country of origin

      Cantitate minimă per comandă
      -
      Neutral
      230
      25
      1.7
      BD1 = 25.00 mm
      -
      84669360
      Coromant Capto C6
      LB1 = 196.00
      SL – ø 25.00 mm
      Vibration-damped boring bar
      Internal machining
      DE
      1 bucăți
      Preț unitar (fără TVA)(preț unitar cu TVA incluse)
      Dată de expediere standard
      4,061.62 €
      ( 4,833.33 € )
      5 zile lucrătoare

      Informații detaliate

      Informații de bază

      [Specifications]
      ・Type: Boring bar, Vibration-damped boring bar
      ・Cutting Direction: Right-hand, Left-hand, Neutral
      ・Minimum Machining Diameter: 20-80mm
      ・Overall Length L1: 125-968mm
      ・eClass-5.1: 21021105

      [Features]
      ・Modular system of adapters and cutting heads
      ・For internal turning, grooving, threading, boring and multi-task machining
      ・For hole diameters down to 20 mm
      ・For machining in turning centers, lathes and multi-task machines
      ・CoroTurn SL cutting heads feature precision coolant nozzles for improved chip control and process security
      ・Quick change cutting heads as an option – easy-to-adjust cutting head for more flexible production

      Codul de piesă a fost confirmat