Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05135870001 |
05135926001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of socket inserts | Heating- + sanitary mechanic set | Number of crosshead screwdrivers PH | Number of slotted screwdrivers | Number of bit inserts | Number of crosshead screwdrivers PZ | Electrician set | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
140.25 € | 1 | Available | 4 Days | 1 | true | 3 | 4 | 8 | 0 | true | ||
140.25 € | 1 | Available | 4 Days | 0 | false | 2 | 5 | 7 | 2 | false |
Loading...
Number of adjustable wrenches | 0 | Number of fork spanners | 0 | Number of step drills | 0 |
---|---|---|---|---|---|
Number of tommy bars | 0 | Number of Torx screwdrivers | 4 | Number of pliers | 0 |
Number of guiding drills | 0 | Number of cable cutters | 0 | Number of coaxial tools | 0 |
Number of files | 0 | Number of chisels and punches | 0 | Number of wood borers | 0 |
Number of ring spanners | 0 | Number of stone drills | 0 | Number of hammers | 0 |
Number of multifunctional tools | 0 | Number of socket spanners | 8 | Packaging | Bag |
Number of measuring tools | 0 | Number of HSS spiral drills | 0 | Number of hole saws | 0 |
Number of combination spanners | 0 | Number of hexagonal keys | 0 | Number of hole edge core drills | 0 |
Number of testing tools | 0 | Number of saws | 0 | Number of finishing tools glass fibre cable | 0 |
Total number of tools | 35 | Number of ratchets | 1 | Number of open-end spanners | 0 |
Configure
Basic Attributes
Number of socket inserts
Heating- + sanitary mechanic set
Number of crosshead screwdrivers PH
Number of slotted screwdrivers
Number of bit inserts
Number of crosshead screwdrivers PZ
Electrician set
Type
Filter by standard shipping days
Optional Attributes