Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27102 OSH
Nozzle Length(mm) | 69 | Sound Level(dBA) | 90 | BSPP Female Thread | G 1/4 |
---|---|---|---|---|---|
Max. Operating Pressure(bar) | 10 | Construction | Polyamide composite body | Highlight | Adjust gradually blowing |
Air consumption (at 6 bar)(Nm3/h) | 13 |
This page is Blow Gun (OSHA & Venturi Effect), part number 27102 OSH.
You can find the detail information about specifications and dimensions on part number 27102 OSH.