Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TCG CB400
Max. Operating Pressure(bar) | 6.2 | Weight(kg) | 1.2 | BSPT female thread | R 1/4 |
---|---|---|---|---|---|
Connection | Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 | Sound level(dB(A)) | 91 | Dimensions (tube)(mm) | 50 x 236 |
Capacity (Cartridge)(ml) | 310 - 400 | Volume (of sachet)(ml) | 310 |
This page is Caulk Gun, part number TCG CB400.
You can find the detail information about specifications and dimensions on part number TCG CB400.