Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPF 5
Max. Operating Pressure(bar) | 6.2 | Weight(kg) | 1.5 | BSPT female thread | R 1/4 |
---|---|---|---|---|---|
Connection | Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 | Sound level(dB(A)) | 88 | Consumption (l/min)(l/min) | 113 |
Power(CV - W) | 0.5 CV - 370 W | Diameter (punch)(mm) | 5 |
This page is Punching and Flanging Tool, part number TPF 5.
You can find the detail information about specifications and dimensions on part number TPF 5.