Digital ABSOLUTE Scribing Caliper, Carbide Jaws (573-676-20)

Digital ABSOLUTE Scribing Caliper, Carbide Jaws 573-676-20

Product Details:

Manufacturer part number: 573-676-20

Brand: MITUTOYO

Price: 382.00

Delivery time: 5 Days


Technical Data:

Accuracy: - mm

Max. Permissible Error E MPE: ±0.02 mm

Max. Permissible Error S MPE: ±0.04 mm

Range: 0-150 mm

Mass: 166 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

573-676-20

Part Number
573-676-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)
Battery life

382.00 €

1 5 Days -±0.02±0.040-150166approx. 5 years

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Digital Auto Power OFF After 20 Min. Non Use Yes
Data Output Yes Low Voltage Alarm Yes ORIGIN (ABS-Zero) Yes
Digital Step(mm) 0.01 Protection IP67 Maximum Response Speed Unlimited

This page is Digital ABSOLUTE Scribing Caliper, Carbide Jaws, part number 573-676-20.
You can find the detail information about specifications and dimensions on part number 573-676-20.

Variation of this product

Part Number
573-677
573-677-20
573-679-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)
Battery life

441.00 €

1 60 Days ±0.02--0-200196-

501.00 €

1 5 Days -±0.02±0.040-200196approx. 5 years

1,313.00 €

1 5 Days -±0.03±0.050-300360-

Tech Support