T-slot nut M5

T-slot nut M5
T-slot nut M5 opti-fix series. For direct mounting of opti-fix systems to e.g. projectors or microscopes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550963

Part Number
K550963
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.68 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Component Type Base component
Height 1(mm) 2.5 Length 1(mm) 12 Mass(g) 5
Product Line opti-fix Thread 1 M5 Units 1

This page is T-slot nut M5, part number K550963.
You can find the detail information about specifications and dimensions on part number K550963.

Tech Support