Prism 120° with Spring Clip

Prism 120° with Spring Clip
Prism 120° with spring clip opti-fix series. For attachment to e.g. articulated arms or clamping blocks, for receiving of specimens ranging from ø 2 mm to ø 25 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551018

Part Number
K551018
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

153.95 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Angle(degree) 120 Application Vision
Clamping Range(mm) 2.0-25.0 Component Type Clamping component Length 1(mm) 25
Length 2(mm) 25 Mass(g) 50 Product Line opti-fix
Units 1 Width 1(mm) 20

This page is Prism 120° with Spring Clip, part number K551018.
You can find the detail information about specifications and dimensions on part number K551018.

Tech Support